IESNA:LM-63-2002
[TEST]P1445016
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (5000K-108W-T4)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (108W)
[MORE]OPTICS - TYPE 4
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]18100
TILT=NONE
1 28628 1 181 25 1 2 0.29 0.35 0
1 1 107.7
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2417.4 2458.5 2506 2559.5 2619.1 2686.1 2760 2840.4 2928.5 3023.5
3126.3 3238 3358.4 3486.1 3627.3 3777.6 3932.6 4087.2 4239.5 4382.7
4514.6 4633.4 4735.8 4828.7 4910.2 4980.4 5040.8 5095.2 5141 5179.1
5209 5233.6 5251.5 5265.1 5271.2 5274 5272.5 5265.2 5254.3 5240.9
5223.1 5198.8 5172 5139.2 5100.9 5056.4 5004.2 4948.1 4888 4819.6
4745.9 4662.7 4574.4 4480.4 4383.1 4280.5 4171.3 4065.2 3952.8 3841.9
3722.6 3598.9 3469.6 3342.1 3222.2 3125.3 3054.1 3013.8 2971.9 2876
2687 2400.4 2091 1771.5 1403 941 512.2 334.9 159.2 126.8
109.4 94 80.3 67.6 56.1 44.6 33.2 22.6 13.1 5.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2457.8 2503.7 2555.2 2611.7 2676 2745.8 2822.9 2906.4 2999.2
3094.8 3202.6 3314.7 3437.6 3570.5 3713.1 3858.2 4005.1 4148.7 4286.5
4416.7 4537.4 4640.6 4740 4825.8 4902.3 4970.1 5027.7 5076.7 5119.6
5153.9 5181.4 5203.8 5220 5229.7 5234.3 5235.7 5231.6 5224.1 5214.9
5201.6 5183.6 5161.2 5136.7 5108.3 5073.2 5036.1 4990.5 4940.8 4884.4
4820.9 4751.5 4672.8 4589 4496.5 4397.9 4297.6 4192.4 4085.5 3976.7
3867.1 3751.8 3634.3 3516 3401.2 3296.4 3210 3146.9 3103.8 3061.8
2984.7 2832.1 2583.6 2262 1915.5 1541.8 1094.1 610.6 449.8 291.7
133.7 112.9 96.1 80.5 66.2 54.3 42.4 30.5 19.9 8.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2454.5 2495.4 2540.2 2590.3 2646.8 2709.4 2777.5 2851.7 2931.4
3017.3 3110 3208.1 3314.9 3428.8 3549 3674.4 3799.4 3924.9 4048.7
4165.9 4279.8 4386.4 4485.4 4577.4 4662.5 4742.3 4812.7 4876.4 4934.5
4986.6 5032.1 5072.3 5107.4 5135.5 5159.1 5177.8 5191.1 5199.9 5203.1
5203 5197.3 5187.8 5174.9 5157.2 5133.1 5108.5 5078.3 5043.3 5005.1
4958.9 4908.2 4850.3 4788.7 4719.9 4643.8 4561 4476.8 4386.4 4295.9
4200.5 4105.2 4010.7 3917.2 3824.5 3734.2 3647.4 3568.8 3500.3 3444.7
3400.7 3360.9 3313.6 3238.4 3092.1 2834.3 2486.9 2114 1665.7 1098.5
580.9 371.1 165.4 132.8 107.5 82.2 61.6 44.6 27.7 11.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2448.6 2481.2 2517.4 2558.2 2602.8 2652.9 2708.8 2767.6 2831.4
2900.9 2975.8 3053.2 3136.3 3225 3318.3 3418.6 3521.4 3624.9 3725.3
3825.5 3922.7 4017.4 4108 4193.2 4276.6 4354.6 4429.4 4501.2 4569.4
4635.2 4695.8 4752.3 4806 4854.2 4898.7 4939.6 4976.9 5010.3 5038.6
5064.3 5085.9 5104.6 5118.3 5126.3 5132.2 5133.2 5129.8 5120.3 5109.2
5090.9 5069 5040 5005.5 4967.3 4922.3 4871.2 4815.9 4754.6 4686.3
4612.9 4536.8 4454.8 4369.2 4282.2 4193.2 4104.6 4017.4 3931.1 3845.3
3758.6 3676.3 3591.2 3499.9 3390.2 3231.1 2999.3 2667.9 2210.5 1674.9
1104.9 578.4 372.5 169 132.4 109.2 87.6 63.8 51.3 38.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2440.5 2462.5 2489.2 2518.5 2551.3 2586.9 2625.8 2667.9 2715.4
2766.4 2819.9 2874.9 2934.4 2997.6 3062.5 3132.5 3205.4 3281.5 3360.3
3440.5 3519.7 3599.6 3678.5 3755.9 3831.7 3904.7 3975.7 4042.8 4106.5
4169.6 4228 4284.1 4338.2 4389.6 4440.5 4487.1 4532.6 4576.2 4618.1
4657.7 4694.5 4731.1 4764.1 4795.4 4826 4855 4883.1 4908 4929.9
4949.3 4966 4979.3 4989.1 4992.8 4990.8 4984.2 4969 4946.2 4915.7
4876.9 4829.2 4775.3 4715.3 4644.5 4568.1 4481.8 4383.6 4274.9 4153.8
4026.8 3875.2 3689.8 3474.3 3232.4 2957.7 2671.2 2358.6 1962.5 1452.7
889.8 635.3 391.2 147.1 118 90.8 66.8 49.3 31.8 14.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2431.8 2442.8 2457.9 2475.2 2495.5 2517.2 2541.9 2570 2599.3
2631.6 2666.4 2704.5 2744.8 2785.2 2827.1 2871.9 2918.3 2965.7 3015.2
3066.9 3120.6 3175.6 3233.3 3292.5 3352.5 3411.9 3472.6 3532.7 3592.6
3650.6 3708.2 3764.8 3819.8 3873.5 3925.3 3975.6 4024 4071.6 4118.1
4163.3 4206.7 4249.3 4291.7 4332.2 4372.6 4412.6 4453.1 4490 4525.9
4561.1 4593.4 4623 4650 4673.8 4693.1 4707.7 4717 4718.5 4712
4697.3 4675.7 4642.7 4597.3 4539.9 4471.8 4390 4298 4189.9 4047.8
3849.1 3591.1 3285.1 2972.6 2668.3 2333.3 1875.8 1271.3 696.9 517.2
348.7 180.2 152.1 125.1 96.9 74.4 58.6 42.8 27.1 13.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2413.1 2413.8 2418.1 2423.8 2431.7 2441 2453.7 2468.7 2485.4
2504.5 2525 2547.5 2571.1 2595 2620.7 2648.3 2677 2707 2738.2
2771.1 2804.5 2839.5 2875.8 2912.7 2951.8 2991.4 3031.2 3072.5 3114.6
3158.1 3201.6 3245.6 3289.4 3333.6 3377.7 3421.6 3464.5 3508.8 3553.2
3598.2 3641 3682.5 3723.4 3760.7 3799.2 3836.5 3872.8 3906.7 3939.3
3970.7 4002.4 4032 4059.9 4086.6 4109.9 4131 4149.8 4162.4 4169.9
4173.5 4169.4 4157.6 4135.9 4103.9 4063.7 4008.9 3938.5 3815 3617
3342.8 3008.7 2692.7 2427 2110.2 1604.8 1099.4 598.1 290.3 180.9
156.5 132 107.7 90.7 74.6 59.1 44.7 31.1 21.6 12.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2403.3 2395.2 2389.9 2386.7 2385.1 2385.8 2388.9 2394.7 2401.5
2411.1 2422.8 2435.3 2449.1 2463 2477.9 2495 2512 2531.5 2551.7
2573.3 2595.7 2619.1 2643 2668.2 2694.2 2721.2 2748.6 2775.1 2803
2831.4 2859.1 2888.3 2918.5 2947.2 2976.5 3005.9 3036.2 3067.3 3098.2
3131.1 3165.7 3200.4 3234.1 3269.3 3306.5 3344.9 3383.7 3422.9 3462.6
3501.8 3541.6 3583 3622.2 3660.5 3694.9 3728.2 3758.7 3786.3 3811.1
3832.2 3849.2 3861.3 3868 3869.5 3863.1 3847.1 3820.5 3774.3 3682.6
3530.1 3309.7 3054.4 2801.2 2561 2279.5 1764.7 1249.8 738 359.7
200.2 167.6 135 102.4 82.8 65.9 51.2 38 29 20
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2395.4 2378.9 2365.5 2354.8 2346.6 2340.6 2336.7 2335.4 2336.5
2339.3 2343.8 2350.2 2357.8 2366 2375.9 2386.3 2398.3 2411.3 2424.5
2438.7 2453.6 2470.7 2489.4 2508.5 2528.1 2548.7 2569.5 2591.5 2612.9
2636.3 2660.4 2684.3 2709.5 2735 2761.1 2787.6 2814.6 2841.4 2868.9
2897.1 2926.3 2955.6 2985 3015.2 3047.5 3080.7 3114.5 3149.7 3185.9
3222.3 3260.6 3299.8 3339.5 3381.7 3424.2 3466.9 3509.8 3552.9 3596.1
3639.3 3682.7 3724.4 3765.5 3805.7 3844.2 3877.6 3905.8 3926.7 3934.5
3929.4 3892.2 3801.8 3658.9 3475.3 3269 3065.1 2834.7 2492.8 1889.4
1286.1 685 328.9 216.4 173.6 142.2 110.8 80.9 53.5 36.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2388.7 2365.5 2346.2 2330.3 2316.8 2306.3 2298.1 2291.4 2287.5
2286.7 2287.7 2290.1 2294.6 2300.3 2307.2 2315 2323.2 2333.5 2344.2
2355.6 2366.5 2379.4 2393.1 2408.7 2425.4 2442.5 2460.7 2480.6 2502
2523.3 2544.9 2567.4 2589.7 2612.9 2636.8 2661.1 2686.5 2713.1 2739.6
2767 2794.6 2823.4 2853.6 2883.5 2914.1 2945.5 2977.1 3009.4 3043.5
3077.9 3114.9 3153.2 3191.3 3230.8 3272.5 3315.2 3360.3 3407.2 3456.6
3506.6 3557.3 3607.6 3657 3706.4 3756.5 3811.7 3863.7 3912.8 3956.9
3992.7 4015.5 4006.4 3957.6 3867 3725.8 3496.8 3161.2 2704.6 2206.1
1761 1392.3 1026.1 768.5 540.9 348.9 250.6 152.4 56.3 38.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2384.4 2356.9 2332.5 2312.7 2295.7 2281.6 2271 2262.2 2255.5
2250.9 2249.1 2250.4 2253.2 2256.5 2261.5 2268 2275.3 2282.3 2291
2300.9 2311.7 2323.7 2337 2351.2 2365.8 2381.8 2398.5 2416.2 2434.7
2453.9 2473.9 2495.5 2517.8 2540.6 2564.9 2590.2 2616.2 2642.6 2668.8
2695.3 2722.3 2749.9 2777.7 2806.7 2835.8 2865.8 2897.1 2928.6 2961
2995 3029 3066 3101.2 3139 3177.7 3217.4 3258.3 3296.7 3334.7
3372.1 3410 3447 3482.9 3517.2 3549.6 3579.1 3606.4 3605.3 3590.6
3593.1 3572.3 3530.1 3472.4 3358.8 3188.5 2957.8 2684.6 2349.2 1971.9
1621.1 1470.6 1243.5 1016.3 786.8 486.5 343.7 201 59.8 40.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2382.3 2352.1 2325.8 2303.8 2285.2 2269.6 2256.1 2246.3 2238.1
2232.8 2230.3 2229.4 2231.4 2233.5 2237.7 2242.6 2248.2 2255.1 2262.7
2272.6 2283.3 2295.1 2308.2 2322.2 2337.6 2354.5 2371.4 2389.5 2409.1
2430.1 2452.3 2475.3 2499.4 2523.2 2547.2 2572 2594.8 2620 2645.2
2671.2 2698.3 2725.2 2752.3 2781.1 2810.6 2840.7 2872.4 2904.6 2938.1
2972.1 3008.6 3043.9 3076.7 3105 3130.6 3157.2 3182.4 3207.2 3227.4
3244.7 3262.5 3280 3293.5 3305.1 3306.1 3274.9 3257.1 3249.9 3203.2
3111.3 2965.2 2731.1 2442 2158.4 1860.2 1501.5 1155.6 1087.2 1339.8
1565.7 1222 878.3 500.5 282.3 187.3 93 64.6 36.2 8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2382 2350.9 2324.1 2301.8 2282.3 2266.3 2253.1 2242.7 2234.5
2228.8 2225.8 2225.2 2226.1 2229 2232.6 2237.5 2243.1 2249.8 2258
2267.4 2278.8 2290.4 2304.3 2319.8 2335.6 2353.5 2372.5 2394.2 2416.6
2440.9 2465.5 2492 2518.8 2545.8 2573.5 2601.7 2629.2 2658.2 2686.3
2713.5 2739.4 2765.4 2790.6 2817 2843.2 2867.7 2891.8 2917.6 2944.2
2969.8 2996.6 3022.5 3043.1 3057.6 3073.1 3092 3112 3126.5 3137.2
3150.1 3162.3 3170.3 3176.5 3179.1 3155 3134.4 3124 3084.8 2973.7
2771.8 2473.9 2196.6 1933.4 1639.6 1248.6 901.9 821.6 1071.5 1019.1
966.8 909.6 522.1 371.2 220.3 71.4 48.3 25.3 2.3 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2384 2355.5 2329.9 2308.7 2290.6 2275.8 2263 2253.8 2246.5
2242.1 2240.2 2240.4 2242 2246.1 2251.3 2256.8 2263.7 2272.1 2280.6
2291 2302.4 2315.5 2329.6 2345.2 2361.9 2379.8 2398.5 2417.9 2438.5
2460.7 2484 2507.3 2531.2 2555.2 2579.2 2603.2 2627.9 2653.7 2679.4
2706.4 2733.4 2761.4 2790.3 2820.1 2849.9 2880.5 2912.9 2946.1 2979.1
3013.7 3048.6 3083.6 3115.3 3144.9 3170.5 3195.7 3221.4 3245.9 3265.9
3283.3 3301.3 3318.5 3333.8 3347.3 3348.3 3314.3 3296 3283.1 3232.2
3141.4 2996.1 2763.8 2465.7 2192 1901.1 1539.9 1220.6 1185.1 1426.8
1219.4 1012.1 801.5 454 274.2 220.3 166.4 112.5 58.6 5.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2390.3 2364.4 2341.9 2323.5 2308.4 2295.7 2285.5 2278.5 2273.9
2271.5 2272 2274.6 2278.7 2284.7 2291.8 2299.1 2308.2 2317.4 2328.2
2340.1 2353.1 2367.4 2382.5 2399.1 2416.5 2434.3 2452.9 2473 2493.4
2514.2 2535.7 2559.3 2582.4 2606.7 2631.9 2657.8 2683.4 2711.1 2738.2
2766.1 2794.5 2822.2 2852.9 2883 2914.3 2945.1 2976.4 3008.7 3040.5
3073.8 3107.7 3143.2 3178.6 3215.7 3253.5 3292.5 3330.7 3372.1 3410.7
3449.6 3486.2 3524.7 3561.3 3596 3628.3 3655.1 3675.8 3667.5 3646.9
3644.5 3618.6 3575.8 3509.4 3390.3 3207.1 2965.3 2687.3 2343.1 1944.8
1552.1 1408.6 1164.6 920.4 675.3 378.7 303.2 227.7 152.2 76.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2396.6 2376.8 2359.5 2345.9 2334.5 2326.7 2320.3 2316.6 2315.1
2315.8 2319.5 2324.9 2331.8 2341.1 2351.8 2362.6 2375 2388.2 2401.4
2415.5 2429.6 2445.4 2462.4 2480 2499.4 2519.4 2540 2561.5 2583.8
2605.3 2628.6 2652.8 2676.8 2702.1 2727.2 2752.7 2778.9 2805.7 2833.1
2861.6 2890.7 2921.3 2951.3 2982.4 3015 3047.3 3081.2 3115.3 3149.8
3186.1 3221.5 3260.6 3299.2 3340.2 3381 3425.1 3468.1 3513.5 3561.1
3609.7 3659.2 3706.4 3751.8 3797.3 3843.2 3888.3 3928.4 3966.4 3997.9
4022 4026.2 3998 3924.3 3804 3622.8 3343.2 2963.8 2498.4 2041.1
1656.7 1272.4 888.1 614.4 372.3 271.5 170.7 71.2 48.3 25.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2405.5 2391.8 2382 2374.6 2369.8 2367.1 2366.9 2368.6 2372.3
2377.2 2384.4 2394 2404.7 2417 2431.3 2446.5 2463 2479.3 2497.7
2515.9 2535.2 2555.7 2577.1 2598.4 2621 2643.6 2665.9 2690.1 2714.3
2739.3 2764.4 2790.7 2816.7 2843.3 2870.9 2898.4 2927 2954.9 2985
3014 3043.9 3075.6 3108 3142.4 3175.3 3210.6 3244.9 3280.9 3317.6
3356.2 3393.9 3431.7 3470.6 3508.8 3547.7 3587.1 3626.9 3665 3701.4
3737.5 3773.9 3810.9 3844.8 3876.3 3904.4 3926.2 3943.7 3953.1 3946.4
3918.4 3847.7 3721.6 3539.4 3334.1 3107.4 2865.7 2574.1 2117.4 1472.2
831.7 399.4 236.3 182.7 149.9 117.1 84.5 59.7 40.6 21.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2415 2410.5 2408.7 2409.2 2411.6 2416.1 2423.9 2433.3 2444.1
2456.4 2471.4 2488.1 2506.2 2524.9 2544.6 2565.8 2588.3 2611.1 2635.4
2660.7 2687.7 2715.2 2742.6 2770.9 2800.5 2829.9 2860 2890.1 2921
2951.4 2981.7 3012.9 3043.6 3074.7 3105.8 3139.1 3172.4 3206.8 3241.3
3276.4 3311.8 3348 3386.4 3424.9 3464 3502.6 3542 3581.3 3619.2
3657.2 3694.5 3730.8 3763.9 3795.4 3824.3 3848.9 3872.1 3890.7 3905.5
3918.2 3926.4 3929 3926.9 3920.1 3903 3877.6 3837 3761 3624
3408.8 3138 2852.7 2582 2304.8 1931.3 1388.9 850.2 419.6 223.3
185.6 147.9 110.2 91.6 74.7 59.5 45.6 33.4 23 12.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2417.1 2421.9 2430 2439.9 2452 2466.6 2484.1 2502.7 2523.4
2546.2 2571.8 2598.5 2627.2 2656.6 2687.1 2719.9 2753.8 2788.4 2824.1
2861.2 2899.9 2939.8 2981 3023.1 3065 3108.8 3153.2 3199.7 3244.9
3291 3337.2 3384 3431.2 3478.2 3525.7 3574.1 3620.5 3667.9 3713.3
3757.7 3801.7 3843.4 3884.4 3924.8 3964.4 4000.7 4034.2 4067.5 4098.9
4128.6 4155.4 4180.2 4202.4 4219.5 4233.8 4244.8 4250.6 4253.1 4251.1
4242.8 4225.1 4198.8 4164.9 4121.4 4064.5 3993.2 3888.7 3711 3450.4
3114.4 2768.7 2463.7 2163.3 1782.7 1239.4 701.8 514.1 336.6 159.1
135.6 116.1 98.3 82.1 66.4 52.7 39.1 25.5 14.4 5.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2426.4 2442.6 2460.4 2481.2 2505.5 2531.2 2560.6 2591.9 2626.2
2662.6 2703.5 2745.3 2789.5 2835.6 2883.3 2933.6 2986.3 3039.5 3094.8
3154.2 3212.9 3276.5 3342.2 3407.2 3473.2 3540.1 3607.2 3673.5 3737.6
3801.6 3862.5 3921 3978.4 4031.3 4084.3 4135.5 4184 4232.3 4277.1
4320.3 4361.8 4403.9 4445 4485.5 4523.8 4560.8 4596.4 4629 4659.9
4686.7 4711.7 4732.1 4747.4 4759.4 4765.6 4765.1 4756.9 4741.7 4719
4689.3 4652.7 4606.4 4548.5 4482.1 4403 4312.1 4209.6 4077.3 3887.9
3635.7 3320.9 2986 2662.5 2333.9 1937.7 1396.5 816.8 604.3 401.3
198.4 164.5 139.9 114.3 89.2 68.1 52.8 37.7 22.6 9.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2436.5 2462.5 2491.7 2523.9 2560.1 2599.1 2642.9 2690.4 2741.2
2795 2852.9 2914.7 2979.9 3048.4 3120.9 3197.9 3277.9 3361.6 3446.9
3532.8 3622.4 3708.5 3793.9 3875.2 3954.8 4028.9 4100.4 4169.2 4234.2
4295.8 4353.7 4408.8 4463.6 4514.6 4565.3 4611 4656.1 4698.8 4739.3
4777.8 4814 4850.1 4882.1 4911.4 4939.7 4965 4988.6 5008.1 5025.3
5040.9 5051 5057.6 5058.7 5057.5 5048.2 5033.6 5010.5 4981.2 4944.1
4899.4 4845.8 4783.9 4713.5 4637.5 4551.1 4454.9 4349.9 4236.1 4106.6
3957.9 3778 3559.5 3306.7 3019.3 2703.5 2373.1 2009.8 1560.3 1033.3
583.6 379.2 176.1 134 107.3 81.2 59 42.3 25.8 10.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2444.6 2479.7 2519.5 2563.1 2609.8 2663.4 2721.5 2784.2 2851.2
2923.7 3002.5 3084.2 3173.4 3267.3 3368.4 3474.1 3581.9 3691.9 3800.6
3904.5 4005.7 4102.7 4195 4281 4362.9 4442.2 4515.5 4586.8 4654.7
4718.1 4777.6 4833.6 4887.2 4936.9 4981.2 5022.5 5059.5 5094.1 5123.3
5148.8 5167.9 5182.8 5195.5 5201.9 5205.1 5202.4 5195.6 5185 5169.3
5149.9 5124.6 5092.8 5056.4 5015.6 4970.9 4919.3 4861.9 4798 4728.9
4653.5 4573.4 4489.2 4401.8 4313.5 4221 4127.2 4035.8 3943 3850.9
3758.4 3659.4 3556.2 3437.7 3298.9 3102.6 2832.6 2460.3 1967.1 1420.7
874.2 631.4 395.2 159.1 126 103.9 82.9 58.1 34 9.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2451.6 2494.4 2541.1 2593.3 2651.9 2716.7 2786 2861 2943.9
3031.7 3127.5 3231.4 3342.8 3460.8 3584 3710.5 3841.4 3969.9 4094.8
4215.4 4328.2 4434 4534.9 4628.3 4716.3 4795 4868.4 4933.3 4992.1
5042.1 5088 5126.7 5159.9 5186.9 5209.6 5226.9 5237.9 5245.1 5247.4
5245.8 5239.3 5228.8 5214.1 5194.5 5172.4 5145.4 5115 5080.4 5041.4
4996.9 4946 4888.7 4824.7 4757.6 4684.7 4604.4 4519.3 4428.6 4337.1
4244.5 4148.6 4055.1 3962.6 3873.1 3787.3 3706.1 3628.8 3559.3 3498.9
3452.8 3405.3 3344.8 3251.8 3082.4 2815.5 2466.8 2076.8 1588.8 1018.9
543.5 356.4 171.6 132.5 106.4 80.8 60.1 42.9 25.9 10.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2456.4 2504.1 2555.2 2614.2 2678.9 2750.3 2829 2913.3 3003.7
3103.7 3213.9 3328.8 3453.8 3588.6 3728.2 3873.8 4022.4 4169.9 4309.4
4442.1 4562.2 4669.7 4765.3 4851.1 4925.2 4991 5046.9 5095.5 5136.5
5171.6 5198.1 5220.8 5236.5 5246.9 5251 5250.7 5247.2 5239.1 5228.4
5213.9 5196.2 5175.1 5151.6 5122.4 5089.7 5051.2 5007.2 4958.9 4902.7
4842.7 4775.4 4698.6 4616.5 4528.5 4432.1 4332.4 4229 4120.4 4011.8
3900.3 3785.5 3669.2 3552 3443.5 3340.3 3256.1 3194 3151.4 3107.2
3033.4 2891.7 2642 2315.1 1952.6 1571.5 1137.1 653.3 482.3 311.5
140.6 116.5 98.9 83.1 68.6 56.1 43.7 31.2 19.8 8.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2417.4 2458.5 2506 2559.5 2619.1 2686.1 2760 2840.4 2928.5 3023.5
3126.3 3238 3358.4 3486.1 3627.3 3777.6 3932.6 4087.2 4239.5 4382.7
4514.6 4633.4 4735.8 4828.7 4910.2 4980.4 5040.8 5095.2 5141 5179.1
5209 5233.6 5251.5 5265.1 5271.2 5274 5272.5 5265.2 5254.3 5240.9
5223.1 5198.8 5172 5139.2 5100.9 5056.4 5004.2 4948.1 4888 4819.6
4745.9 4662.7 4574.4 4480.4 4383.1 4280.5 4171.3 4065.2 3952.8 3841.9
3722.6 3598.9 3469.6 3342.1 3222.2 3125.3 3054.1 3013.8 2971.9 2876
2687 2400.4 2091 1771.5 1403 941 512.2 334.9 159.2 126.8
109.4 94 80.3 67.6 56.1 44.6 33.2 22.6 13.1 5.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
